2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

232M-65.00-50.00-8.00-MP30-C-100

Expand Table
EN
1/5
Part No.
PN
Series
SERIES
Option
OPT
Material
MAT
D Outer Diameter
OD [mm]
d Inner Diameter
ID [mm]
B
B [mm]
L Groove Length
L [mm]
C Lead-in Chamfer
C [mm]
R Groove Radius
R [mm]
Pressure
PRES [bar]
D1 Diametrical Extrusion Gap
D1 [mm]
E/2 Radial Extrusion Gap
E [mm]
Groove Option
GO
1
232M-65.00-50.00-8.00-MP30-C
232
Custom
H-PU, POM
65.00
50.00
7.50
8.00
5.62
0.40
100
64.00
0.50
without Groove
Show compressed display (1 configurable product)
ShorttextPiston Seal - Series 232 (Metric)
Latest change19.10.2020 11:10:16
Unit

Classifications

CNS

CNSERPBASE Object Properties